(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Single-Sided Double-Sided Adsorption Tape ST Mat

Single-Sided Double-Sided Adsorption Tape ST Mat

Standard Unit Price:
514,154 IDR-
Days to Ship :
1 Day(s)

Can be pasted and peeled off freely anytime, and can be fixed anywhere with a flat surface. Unlike double sided tape, it leaves no adhesive residue when peeled. If its adsorption strength deteriorates because of dirt, wiping with water will restore its adsorption strength.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Color Detail
    White
  • Features
    Peel and stick type that can be stuck to any type of flat surface. Unlike the double-sided tape, it does not leave glue residue after being peeled off. If dirt particles get adhered to the tape adsorption power may decrease, but it can be improved by wet wiping.
  • Use
    For hanging panels, notice boards, posters, etc. For environments where magnets cannot be used, such as near PCs. For slip-prevention on carpet, etc.
  • Material / Suction Surface
    Acrylic Polymer Foam
  • Material / Adhesive Surface
    Acrylic Adhesive
Part Number
Width(mm)

Refine by

  • 20
  • 50
  • Clear
JAN Code

Refine by

  • 4949381010634
  • 4949381010641
  • Clear
Trusco Code

Refine by

  • 446-6993
  • 446-6985
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
20
4949381010634
446-6985
1 Day(s)
514,154 IDR

Part Number : 20STMAT10
Days to Ship 1 Day(s)
Standard Unit Price 514,154 IDR

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    20
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Color Detail
    White
  • JAN Code
    4949381010634
  • Trusco Code
    446-6985
  • Mass(g)
    150
  • Features
    Peel and stick type that can be stuck to any type of flat surface. Unlike the double-sided tape, it does not leave glue residue after being peeled off. If dirt particles get adhered to the tape adsorption power may decrease, but it can be improved by wet wiping.
  • Use
    For hanging panels, notice boards, posters, etc. For environments where magnets cannot be used, such as near PCs. For slip-prevention on carpet, etc.
  • Material / Suction Surface
    Acrylic Polymer Foam
  • Material / Adhesive Surface
    Acrylic Adhesive
50
4949381010641
446-6993
1 Day(s)
1,170,923 IDR

Part Number : 50STMAT10
Days to Ship 1 Day(s)
Standard Unit Price 1,170,923 IDR

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    50
  • Length(m)
    10
  • Thickness(mm)
    0.8
  • Color Detail
    White
  • JAN Code
    4949381010641
  • Trusco Code
    446-6993
  • Mass(g)
    290
  • Features
    Peel and stick type that can be stuck to any type of flat surface. Unlike the double-sided tape, it does not leave glue residue after being peeled off. If dirt particles get adhered to the tape adsorption power may decrease, but it can be improved by wet wiping.
  • Use
    For hanging panels, notice boards, posters, etc. For environments where magnets cannot be used, such as near PCs. For slip-prevention on carpet, etc.
  • Material / Suction Surface
    Acrylic Polymer Foam
  • Material / Adhesive Surface
    Acrylic Adhesive

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)