(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fine J Elbow

Fine J Elbow

Standard Unit Price:
37,539 IDR-
Days to Ship :
1 Day(s)

Fine J Elbow
[Features]
It is an elbow cover with excellent weather resistance, water resistance and durability.
[Usage]
Elbow cover for heat insulation and refrigeration.
[Specification]
HB Flame Retardant Equivalent, Conforms to Grade 2 Flame Proofing
Color: Ivory
Thermal Insulation Thickness: 20mm
Flame retardant equivalent to HB
Flame Resistance Second Grade Conform
Sheet Thickness: 0.5mm
[Materials]: High Density Polyethylene (PE)

Basic Specifications

  • Thermal Insulator Thickness(mm)
    20
  • Color
    Ivory
  • Features
    It is an elbow cover with excellent weather resistance, water resistance and durability.
  • Use
    Elbow cover for heat insulation and refrigeration.
  • Material
    High Density Polyethylene (PE)
  • Specifications
    HB Flame Retardant Equivalent, Conforms to Grade 2 Flame Proofing
  • Sheet Thickness(mm)
    0.5
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Internal Sizes(mm)

Refine by

  • 213
  • 238
  • 270
  • 307
  • 326
  • 361
  • Clear
Straight Pipe Cover.

Refine by

  • 10A
  • 15A
  • 25A
  • 32A
  • 40A
  • 50A
  • Clear
JAN Code

Refine by

  • 4545384534049
  • 4545384534056
  • 4545384534070
  • 4545384534094
  • 4545384534100
  • 4545384534124
  • Clear
Trusco Code

Refine by

  • 366-8312
  • 366-8304
  • 366-8291
  • 366-8282
  • 366-8274
  • 366-8266
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
213
10A
4545384534049
366-8266
1 Day(s)
37,539 IDR

Part Number : 53400040
Days to Ship 1 Day(s)
Standard Unit Price 37,539 IDR
Quantity 1 pc.

Specificationtitle

  • Internal Sizes(mm)
    213
  • Straight Pipe Cover.
    10A
  • Thermal Insulator Thickness(mm)
    20
  • Color
    Ivory
  • JAN Code
    4545384534049
  • Trusco Code
    366-8266
  • Mass(g)
    20
  • Features
    It is an elbow cover with excellent weather resistance, water resistance and durability.
  • Use
    Elbow cover for heat insulation and refrigeration.
  • Material
    High Density Polyethylene (PE)
  • Specifications
    HB Flame Retardant Equivalent, Conforms to Grade 2 Flame Proofing
  • Sheet Thickness(mm)
    0.5
1 pc.
238
15A
4545384534056
366-8274
1 Day(s)
42,462 IDR

Part Number : 53400050
Days to Ship 1 Day(s)
Standard Unit Price 42,462 IDR
Quantity 1 pc.

Specificationtitle

  • Internal Sizes(mm)
    238
  • Straight Pipe Cover.
    15A
  • Thermal Insulator Thickness(mm)
    20
  • Color
    Ivory
  • JAN Code
    4545384534056
  • Trusco Code
    366-8274
  • Mass(g)
    20
  • Features
    It is an elbow cover with excellent weather resistance, water resistance and durability.
  • Use
    Elbow cover for heat insulation and refrigeration.
  • Material
    High Density Polyethylene (PE)
  • Specifications
    HB Flame Retardant Equivalent, Conforms to Grade 2 Flame Proofing
  • Sheet Thickness(mm)
    0.5
1 pc.
270
25A
4545384534070
366-8282
1 Day(s)
54,000 IDR

Part Number : 53400070
Days to Ship 1 Day(s)
Standard Unit Price 54,000 IDR
Quantity 1 pc.

Specificationtitle

  • Internal Sizes(mm)
    270
  • Straight Pipe Cover.
    25A
  • Thermal Insulator Thickness(mm)
    20
  • Color
    Ivory
  • JAN Code
    4545384534070
  • Trusco Code
    366-8282
  • Mass(g)
    20
  • Features
    It is an elbow cover with excellent weather resistance, water resistance and durability.
  • Use
    Elbow cover for heat insulation and refrigeration.
  • Material
    High Density Polyethylene (PE)
  • Specifications
    HB Flame Retardant Equivalent, Conforms to Grade 2 Flame Proofing
  • Sheet Thickness(mm)
    0.5
1 pc.
307
32A
4545384534094
366-8291
1 Day(s)
76,616 IDR

Part Number : 53400090
Days to Ship 1 Day(s)
Standard Unit Price 76,616 IDR
Quantity 1 pc.

Specificationtitle

  • Internal Sizes(mm)
    307
  • Straight Pipe Cover.
    32A
  • Thermal Insulator Thickness(mm)
    20
  • Color
    Ivory
  • JAN Code
    4545384534094
  • Trusco Code
    366-8291
  • Mass(g)
    40
  • Features
    It is an elbow cover with excellent weather resistance, water resistance and durability.
  • Use
    Elbow cover for heat insulation and refrigeration.
  • Material
    High Density Polyethylene (PE)
  • Specifications
    HB Flame Retardant Equivalent, Conforms to Grade 2 Flame Proofing
  • Sheet Thickness(mm)
    0.5
1 pc.
326
40A
4545384534100
366-8304
1 Day(s)
86,924 IDR

Part Number : 53400100
Days to Ship 1 Day(s)
Standard Unit Price 86,924 IDR
Quantity 1 pc.

Specificationtitle

  • Internal Sizes(mm)
    326
  • Straight Pipe Cover.
    40A
  • Thermal Insulator Thickness(mm)
    20
  • Color
    Ivory
  • JAN Code
    4545384534100
  • Trusco Code
    366-8304
  • Mass(g)
    50
  • Features
    It is an elbow cover with excellent weather resistance, water resistance and durability.
  • Use
    Elbow cover for heat insulation and refrigeration.
  • Material
    High Density Polyethylene (PE)
  • Specifications
    HB Flame Retardant Equivalent, Conforms to Grade 2 Flame Proofing
  • Sheet Thickness(mm)
    0.5
1 pc.
361
50A
4545384534124
366-8312
1 Day(s)
95,077 IDR

Part Number : 53400120
Days to Ship 1 Day(s)
Standard Unit Price 95,077 IDR
Quantity 1 pc.

Specificationtitle

  • Internal Sizes(mm)
    361
  • Straight Pipe Cover.
    50A
  • Thermal Insulator Thickness(mm)
    20
  • Color
    Ivory
  • JAN Code
    4545384534124
  • Trusco Code
    366-8312
  • Mass(g)
    60
  • Features
    It is an elbow cover with excellent weather resistance, water resistance and durability.
  • Use
    Elbow cover for heat insulation and refrigeration.
  • Material
    High Density Polyethylene (PE)
  • Specifications
    HB Flame Retardant Equivalent, Conforms to Grade 2 Flame Proofing
  • Sheet Thickness(mm)
    0.5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Elbow cover excellent in weather resistance, water resistance and durability.

Usage

●Elbow cover for heat insulation and refrigeration.

Specification

●Color:Ivory
●Thermal Insulation Thickness(mm):20
●Flame retardant equivalent to HB 
●Flame Resistance Second Grade Conform
●Sheet Thickness: 0.5mm

Materials

●High Density Polyethylene(PE)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)