(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ball Valve (for Tap Water / Male-Female)

Ball Valve (for Tap Water / Male-Female)

Standard Unit Price:
513,846 IDR
Days to Ship :
8 Day(s) or more

Basic Specifications

  • Product Type
    Other
  • A(mm)
    13
  • JAN Code
    4972353650729
  • Trusco Code
    324-8089
  • Mass(g)
    160
  • Features
    Brass (C3604BD)
  • Features
    This is a 90° open/close type with one-touch installing/uninstalling. This product is certified by the Japan Water Works Association.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
513,846 IDR

Part Number : 650-700-13
Days to Ship 8 Day(s) or more
Standard Unit Price 513,846 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • A(mm)
    13
  • JAN Code
    4972353650729
  • Trusco Code
    324-8089
  • Mass(g)
    160
  • Features
    Brass (C3604BD)
  • Features
    This is a 90° open/close type with one-touch installing/uninstalling. This product is certified by the Japan Water Works Association.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)