(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ball Valve (for Tap Water / with Single Nut)

Ball Valve (for Tap Water / with Single Nut)

Standard Unit Price:
552,308 IDR
Days to Ship :
8 Day(s) or more

90° open/close type. Single-action removable type. Includes a seal.

Basic Specifications

  • Product Type
    Other
  • A(mm)
    13
  • JAN Code
    4972353650606
  • Trusco Code
    324-8071
  • Mass(g)
    170
  • Features
    Brass (C3604BD)
  • Features
    This is a 90° open/close type with one-touch installing/uninstalling and packing.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
552,308 IDR

Part Number : 6506-13
Days to Ship 8 Day(s) or more
Standard Unit Price 552,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • A(mm)
    13
  • JAN Code
    4972353650606
  • Trusco Code
    324-8071
  • Mass(g)
    170
  • Features
    Brass (C3604BD)
  • Features
    This is a 90° open/close type with one-touch installing/uninstalling and packing.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)