(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Ball Valve (for Water Supply / Double Ended)

Ball Valve (for Water Supply / Double Ended)

Standard Unit Price:
426,154 IDR-
Days to Ship :
8 Day(s) or more

A ball valve with a one-touch detachable handle.
[Features]
·Bi-directional water flow is possible.
·Can also be used as a head handle.
·The handle is a one-touch detachable type.
·JWWA certified product.
[Applications]
·Opens and closes water stop / water discharge 90 degrees

Basic Specifications

  • Product Type
    Other
  • Features
    Brass (C3604BD)
  • Features
    This is a 90° open/close type with one-touch installing/uninstalling. This product is certified by the Japan Water Works Association.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
A(mm)

Refine by

  • 13
  • 20
  • Clear
JAN Code

Refine by

  • 4972353650088
  • 4972353650095
  • Clear
Trusco Code

Refine by

  • 324-8054
  • 324-8046
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13
4972353650088
324-8046
8 Day(s) or more
426,154 IDR

Part Number : 6500-13
Days to Ship 8 Day(s) or more
Standard Unit Price 426,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • A(mm)
    13
  • JAN Code
    4972353650088
  • Trusco Code
    324-8046
  • Mass(g)
    150
  • Features
    Brass (C3604BD)
  • Features
    This is a 90° open/close type with one-touch installing/uninstalling. This product is certified by the Japan Water Works Association.
1 pc.
20
4972353650095
324-8054
8 Day(s) or more
493,846 IDR

Part Number : 6500-20
Days to Ship 8 Day(s) or more
Standard Unit Price 493,846 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • A(mm)
    20
  • JAN Code
    4972353650095
  • Trusco Code
    324-8054
  • Mass(g)
    205
  • Features
    Brass (C3604BD)
  • Features
    This is a 90° open/close type with one-touch installing/uninstalling. This product is certified by the Japan Water Works Association.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is 90° opening and closing type. 
●It is japan waterworks association registered products.
●It is a one-touch detachable type.

Specification

●SPQ(piece):10

Materials

●Brass(C3604BD)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)