(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Kerep with Rubber for Water Supply

Kerep with Rubber for Water Supply

Standard Unit Price:
60,000 IDR
Days to Ship :
8 Day(s) or more

· A stem to mount on a faucet for home use.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • JAN Code
    4972353907205
  • Trusco Code
    322-9572
  • Mass(g)
    18
  • Features
    Rubber (EPDM) / Brass (C2700W)
  • Nut Material
    1–80
  • Specifications
    With rubber
  • Amount Of Content
    1 Bag (2 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Bag (2 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 pcs)
8 Day(s) or more
60,000 IDR

Part Number : 9072
Days to Ship 8 Day(s) or more
Standard Unit Price 60,000 IDR
Quantity 1 Bag (2 pcs)

Specificationtitle

  • Product Type
    Other
  • JAN Code
    4972353907205
  • Trusco Code
    322-9572
  • Mass(g)
    18
  • Features
    Rubber (EPDM) / Brass (C2700W)
  • Nut Material
    1–80
  • Specifications
    With rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)