(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Screw Fastening Cap

Screw Fastening Cap

Standard Unit Price:
172,308 IDR
Days to Ship :
8 Day(s) or more

[Features]
· An adapter for connecting a faucet to a water supply hose for a fully automatic washing machine. A screw fastening type for faucet spouts with an outer diameter of 14 to 23 mm.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Height(mm)
    36.5
  • JAN Code
    4972353436651
  • Trusco Code
    326-1123
  • Mass(g)
    70
  • Features
    Polyacetal (POM)
  • Specifications
    For the water faucet outlet with an outer diameter of 14 to 23 mm / screw fastening type
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
172,308 IDR

Part Number : 436-602
Days to Ship 8 Day(s) or more
Standard Unit Price 172,308 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    36.5
  • JAN Code
    4972353436651
  • Trusco Code
    326-1123
  • Mass(g)
    70
  • Features
    Polyacetal (POM)
  • Specifications
    For the water faucet outlet with an outer diameter of 14 to 23 mm / screw fastening type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)