(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tsubahiro cleaning port for both VP and VU (Adhesive type)

Tsubahiro cleaning port for both VP and VU (Adhesive type)

Standard Unit Price:
383,077 IDR-
Days to Ship :
8 Day(s) or more

· A cleaning port that mounts to a drain outlet. Various port diameters are available.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Height(mm)
    25
  • Features
    Brass
  • Specifications
    Bonded to VP/VU tube / Screw fastened lid
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Depth(mm)

Refine by

  • 75
  • 85
  • 105
  • 115
  • 145
  • Clear
JAN Code

Refine by

  • 4972353400928
  • 4972353400935
  • 4972353400942
  • 4972353400959
  • 4972353400966
  • Clear
Trusco Code

Refine by

  • 419-0599
  • 419-0581
  • 419-0572
  • 419-0564
  • 419-0556
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
75
4972353400928
419-0564
8 Day(s) or more
383,077 IDR

Part Number : 400-412-40
Days to Ship 8 Day(s) or more
Standard Unit Price 383,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    25
  • Depth(mm)
    75
  • JAN Code
    4972353400928
  • Trusco Code
    419-0564
  • Mass(g)
    130
  • Features
    Brass
  • Operating Temperature(°C)
    37
  • Specifications
    Bonded to VP/VU tube / Screw fastened lid
1 pc.
85
4972353400935
419-0572
8 Day(s) or more
503,077 IDR

Part Number : 400-412-50
Days to Ship 8 Day(s) or more
Standard Unit Price 503,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    25
  • Depth(mm)
    85
  • JAN Code
    4972353400935
  • Trusco Code
    419-0572
  • Mass(g)
    172
  • Features
    Brass
  • Operating Temperature(°C)
    47
  • Specifications
    Bonded to VP/VU tube / Screw fastened lid
1 pc.
105
4972353400942
419-0581
8 Day(s) or more
658,462 IDR

Part Number : 400-412-65
Days to Ship 8 Day(s) or more
Standard Unit Price 658,462 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    25
  • Depth(mm)
    105
  • JAN Code
    4972353400942
  • Trusco Code
    419-0581
  • Mass(g)
    242
  • Features
    Brass
  • Operating Temperature(°C)
    63
  • Specifications
    Bonded to VP/VU tube / Screw fastened lid
1 pc.
115
4972353400959
419-0599
11 Day(s) or more
783,077 IDR

Part Number : 400-412-75
Days to Ship 11 Day(s) or more
Standard Unit Price 783,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    25
  • Depth(mm)
    115
  • JAN Code
    4972353400959
  • Trusco Code
    419-0599
  • Mass(g)
    302
  • Features
    Brass
  • Operating Temperature(°C)
    73
  • Specifications
    Bonded to VP/VU tube / Screw fastened lid
1 pc.
145
4972353400966
419-0556
8 Day(s) or more
1,266,154 IDR

Part Number : 400-412-100
Days to Ship 8 Day(s) or more
Standard Unit Price 1,266,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Height(mm)
    25
  • Depth(mm)
    145
  • JAN Code
    4972353400966
  • Trusco Code
    419-0556
  • Mass(g)
    470
  • Features
    Brass
  • Operating Temperature(°C)
    96
  • Specifications
    Bonded to VP/VU tube / Screw fastened lid

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)