(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sound Insulating Diesel Engine Generator, Compliant with Tertiary Emission Regulations, Rated AC Output 10.5/13 kVA–20/25 kVA

Click this image to zoom it.

Move the mouse over the image to zoom

Sound Insulating Diesel Engine Generator, Compliant with Tertiary Emission Regulations, Rated AC Output 10.5/13 kVA–20/25 kVA

Standard Unit Price:
346,677,427 IDR-
Days to Ship :
12 Day(s) or more

[Features]
·It can handle any load. It supplies a stable power supply equivalent to a commercial power supply.
·Inverter loads, thyristor loads, and computer-controlled loads are also supported.
·The design suppresses momentary voltage drops, making it possible to start motors, etc. preeminently.
·There is little waveform distortion and the voltage fluctuation rate is also small.
·This generator is strong for motor starting.
·This generator is strong against unbalanced loads.
·It is a generator with a highly reliable power supply.
·Equipped with the latest clean engine, this is a construction machine with Tier 3 emission control measures.
[Applications]
·Suitable for construction, architecture and civil engineering work.

Basic Specifications

  • Specifications
    AC Only
  • Product Model
    Diesel
  • Frequency(Hz)
    50/60
  • Use
    For construction, building, and civil engineering work.
  • Specification Details
    Ultra-low Noise Type
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Rated AC output

Refine by

  • 10.5/13kVA
  • 12.5/15kVA
  • 20/25kVA
  • Clear
Run Time(h)

Refine by

  • 14.3 (under 60 Hz, 75% load operation)
  • 18.2 (under 60 Hz, 75% load operation)
  • 21.4 (For 60 Hz 75% Load Operation)
  • Clear
Noise Level(dB)

Refine by

  • 58/61
  • 59/62
  • 59/64
  • Clear
Tank Capacity(L)

Refine by

  • 62
  • 70
  • Clear
Total Length(mm)

Refine by

  • 1390
  • 1540
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
1 unit
10.5/13kVA
21.4 (For 60 Hz 75% Load Operation)
58/61
62
1390
12 Day(s) or more
346,677,427 IDR

Part Number : DCA-13LSK
Days to Ship 12 Day(s) or more
Standard Unit Price 346,677,427 IDR
Quantity 1 unit

Specificationtitle

  • Rated AC output
    10.5/13kVA
  • Specifications
    AC Only
  • Product Model
    Diesel
  • Run Time(h)
    21.4 (For 60 Hz 75% Load Operation)
  • Noise Level(dB)
    58/61
  • Tank Capacity(L)
    62
  • Total Length(mm)
    1390
  • Overall Height(mm)
    900
  • Width(mm)
    650
  • Frequency(Hz)
    50/60
  • Trusco Code
    462-5587
  • Mass(g)
    503000
  • Features
    Supports various loads. Supplies power as stably as a commercial power supply. Supports inverter loads, thyristor loads, computer controlled loads, etc. Designed to prevent momentary voltage drops, so is outstanding at starting motors. Constructed with tertiary exhaust gas countermeasures, this machine is equipped with the latest clean engine technology.
  • Use
    For construction, building, and civil engineering work.
  • Specification Details
    Ultra-low Noise Type
1 unit
12.5/15kVA
18.2 (under 60 Hz, 75% load operation)
59/62
62
1390
12 Day(s) or more
379,207,222 IDR

Part Number : DCA-15LSK
Days to Ship 12 Day(s) or more
Standard Unit Price 379,207,222 IDR
Quantity 1 unit

Specificationtitle

  • Rated AC output
    12.5/15kVA
  • Specifications
    AC Only
  • Product Model
    Diesel
  • Run Time(h)
    18.2 (under 60 Hz, 75% load operation)
  • Noise Level(dB)
    59/62
  • Tank Capacity(L)
    62
  • Total Length(mm)
    1390
  • Overall Height(mm)
    900
  • Width(mm)
    650
  • Frequency(Hz)
    50/60
  • Trusco Code
    462-5609
  • Mass(g)
    516000
  • Features
    Supports various loads. Supplies power as stably as a commercial power supply. Supports inverter loads, thyristor loads, computer controlled loads, etc. Designed to prevent momentary voltage drops, so is outstanding at starting motors. Constructed with tertiary exhaust gas countermeasures, this machine is equipped with the latest clean engine technology.
  • Use
    For construction, building, and civil engineering work.
  • Specification Details
    Ultra-low Noise Type
1 unit
20/25kVA
14.3 (under 60 Hz, 75% load operation)
59/64
70
1540
12 Day(s) or more
502,580,382 IDR

Part Number : DCA-25LSK
Days to Ship 12 Day(s) or more
Standard Unit Price 502,580,382 IDR
Quantity 1 unit

Specificationtitle

  • Rated AC output
    20/25kVA
  • Specifications
    AC Only
  • Product Model
    Diesel
  • Run Time(h)
    14.3 (under 60 Hz, 75% load operation)
  • Noise Level(dB)
    59/64
  • Tank Capacity(L)
    70
  • Total Length(mm)
    1540
  • Overall Height(mm)
    950
  • Width(mm)
    700
  • Frequency(Hz)
    50/60
  • Trusco Code
    462-5633
  • Mass(g)
    615000
  • Features
    Supports various loads. Supplies power as stably as a commercial power supply. Supports inverter loads, thyristor loads, computer controlled loads, etc. Designed to prevent momentary voltage drops, so is outstanding at starting motors. Constructed with tertiary exhaust gas countermeasures, this machine is equipped with the latest clean engine technology. Six 100 V outlets have been added. Digital monitor provides outstanding operability. Single-phase 3-wire ⇔ three-phase one-touch switchable. With engine failure diagnostic device.
  • Use
    For construction, building, and civil engineering work.
  • Specification Details
    Ultra-low Noise Type