(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sticker Scraper Replacement Blade

Sticker Scraper Replacement Blade

Standard Unit Price:
112,706 IDR
Days to Ship :
Quote

This scraper is convenient for removing stickers on the glass, such as automobile inspection marks.

Basic Specifications

  • Product Type
    Scraper
  • Material (blade)
    Steel_
  • Blade Width(mm)
    40
  • Blade Length(mm)
    18.5
  • JAN Code
    4989433734026
  • Trusco Code
    373-5842
  • Mass(g)
    15

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
112,706 IDR

Part Number : KZS-4010
Days to Ship Quote
Standard Unit Price 112,706 IDR

Specificationtitle

  • Product Type
    Scraper
  • Material (blade)
    Steel_
  • Blade Width(mm)
    40
  • Blade Length(mm)
    18.5
  • JAN Code
    4989433734026
  • Trusco Code
    373-5842
  • Mass(g)
    15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)