(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Threaded Hose End for Faucet Height (mm) 54

Threaded Hose End for Faucet Height (mm) 54

Standard Unit Price:
121,538 IDR
Days to Ship :
Quote

[Features]
· Connects the nipple fitting to threaded (G3/4) locations.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Related Parts
  • Height (mm)
    54
  • Fixing screw
    G3/4 (inner thread)
  • JAN Code
    4972353020959
  • Trusco Code
    420-2481
  • Mass(g)
    21
  • Features
    Connect the nipple tool to portions with screw (G3/4).
  • Material
    Polypropylene (PP)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
121,538 IDR

Part Number : 568-027
Days to Ship Quote
Standard Unit Price 121,538 IDR

Specificationtitle

  • Product Model
    Related Parts
  • Height (mm)
    54
  • Fixing screw
    G3/4 (inner thread)
  • JAN Code
    4972353020959
  • Trusco Code
    420-2481
  • Mass(g)
    21
  • Features
    Connect the nipple tool to portions with screw (G3/4).
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)