(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Energy Saving Windowpane Insulation Sheet Water Pasting Type

Energy Saving Windowpane Insulation Sheet Water Pasting Type

Standard Unit Price:
331,385 IDR
Days to Ship :
1 Day(s)

Thermal insulation and condensation prevention of window panes simply by pasting the product on. Paste with water for simple application and leaves no glue marks behind. For energy conservation.

Basic Specifications

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Other
  • Thickness(mm)
    7
  • Width(mm)
    900
  • Length(m)
    1.8
  • JAN Code
    4904140245900
  • Trusco Code
    441-7771
  • Mass(g)
    157
  • Material
    Polyethylene
  • Application
    For energy conservation.
  • Features
    Thermal insulation and condensation prevention of window panes simply by pasting the product on. Paste with water for simple application and leaves no glue marks behind.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
331,385 IDR

Part Number : E1590
Days to Ship 1 Day(s)
Standard Unit Price 331,385 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Other
  • Thickness(mm)
    7
  • Width(mm)
    900
  • Length(m)
    1.8
  • JAN Code
    4904140245900
  • Trusco Code
    441-7771
  • Mass(g)
    157
  • Material
    Polyethylene
  • Application
    For energy conservation.
  • Features
    Thermal insulation and condensation prevention of window panes simply by pasting the product on. Paste with water for simple application and leaves no glue marks behind.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)