(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Window Glass Transparent Heat Shielding Film

Window Glass Transparent Heat Shielding Film

Standard Unit Price:
386,154 IDR
Days to Ship :
Quote

Enables double glazing of various window glass types. Excellent heat insulation. For energy conservation.

Basic Specifications

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Other
  • Thickness(mm)
    0.025
  • Width(mm)
    900
  • Length(m)
    1.8
  • JAN Code
    4904140235901
  • Trusco Code
    441-7593
  • Mass(g)
    280
  • Material
    Film: PET Film, Double-Sided Tape: Non-Woven Fabric, Acrylic Adhesive, Masking Tape: Japanese Paper, Rubber Adhesive, Moldings: PET, Acrylic Adhesive, Silica Gel
  • Application
    For energy conservation.
  • Features
    Allows double glazing of various window glass types, to excellent insulation effect.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
386,154 IDR

Part Number : E0590
Days to Ship Quote
Standard Unit Price 386,154 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Other
  • Thickness(mm)
    0.025
  • Width(mm)
    900
  • Length(m)
    1.8
  • JAN Code
    4904140235901
  • Trusco Code
    441-7593
  • Mass(g)
    280
  • Material
    Film: PET Film, Double-Sided Tape: Non-Woven Fabric, Acrylic Adhesive, Masking Tape: Japanese Paper, Rubber Adhesive, Moldings: PET, Acrylic Adhesive, Silica Gel
  • Application
    For energy conservation.
  • Features
    Allows double glazing of various window glass types, to excellent insulation effect.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)