(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Strong Condensation Absorption Tape

Strong Condensation Absorption Tape

Standard Unit Price:
149,143 IDR-
Days to Ship :
12 Day(s) or more

It absorbs condensed water and evaporates to prevent corrosion of walls and floors, stains on curtains, mold, etc. Can also be adhered to uneven glass surfaces and frosted glass. For preventing condensation.

Basic Specifications

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Other
  • Thickness(mm)
    4.5
  • Width(mm)
    30
  • Material
    Water-Absorbing Non-Woven Fabric, Polyester Film, Acrylic Adhesive
  • Application
    For preventing condensation.
  • Features
    It absorbs condensed water and evaporates to prevent corrosion of walls and floors, stains on curtains, mold, etc. It can also be pasted on uneven or frosted glass.
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Detailed colors

Refine by

  • Bronze
  • Silver
  • White
  • Clear
Length(m)

Refine by

  • 4
  • 10
  • Clear
JAN Code

Refine by

  • 4904140240103
  • 4904140240202
  • 4904140240905
  • 4904140241209
  • 4904140241308
  • Clear
Trusco Code

Refine by

  • 441-7666
  • 441-7658
  • 441-7623
  • 441-7615
  • 441-7607
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Silver
4
4904140240103
441-7607
12 Day(s)
149,143 IDR

Part Number : E1010
Days to Ship 12 Day(s)
Standard Unit Price 149,143 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Other
  • Detailed colors
    Silver
  • Thickness(mm)
    4.5
  • Width(mm)
    30
  • Length(m)
    4
  • JAN Code
    4904140240103
  • Trusco Code
    441-7607
  • Mass(g)
    52
  • Material
    Water-Absorbing Non-Woven Fabric, Polyester Film, Acrylic Adhesive
  • Application
    For preventing condensation.
  • Features
    It absorbs condensed water and evaporates to prevent corrosion of walls and floors, stains on curtains, mold, etc. It can also be pasted on uneven or frosted glass.
1 Roll
Bronze
4
4904140240202
441-7615
Quote
149,143 IDR

Part Number : E1020
Days to Ship Quote
Standard Unit Price 149,143 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Other
  • Detailed colors
    Bronze
  • Thickness(mm)
    4.5
  • Width(mm)
    30
  • Length(m)
    4
  • JAN Code
    4904140240202
  • Trusco Code
    441-7615
  • Mass(g)
    52
  • Material
    Water-Absorbing Non-Woven Fabric, Polyester Film, Acrylic Adhesive
  • Application
    For preventing condensation.
  • Features
    It absorbs condensed water and evaporates to prevent corrosion of walls and floors, stains on curtains, mold, etc. It can also be pasted on uneven or frosted glass.
1 Roll
White
4
4904140240905
441-7623
12 Day(s)
149,143 IDR

Part Number : E1090
Days to Ship 12 Day(s)
Standard Unit Price 149,143 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Other
  • Detailed colors
    White
  • Thickness(mm)
    4.5
  • Width(mm)
    30
  • Length(m)
    4
  • JAN Code
    4904140240905
  • Trusco Code
    441-7623
  • Mass(g)
    52
  • Material
    Water-Absorbing Non-Woven Fabric, Polyester Film, Acrylic Adhesive
  • Application
    For preventing condensation.
  • Features
    It absorbs condensed water and evaporates to prevent corrosion of walls and floors, stains on curtains, mold, etc. It can also be pasted on uneven or frosted glass.
1 Roll
Bronze
10
4904140241209
441-7658
12 Day(s)
309,429 IDR

Part Number : E1120
Days to Ship 12 Day(s)
Standard Unit Price 309,429 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Other
  • Detailed colors
    Bronze
  • Thickness(mm)
    4.5
  • Width(mm)
    30
  • Length(m)
    10
  • JAN Code
    4904140241209
  • Trusco Code
    441-7658
  • Mass(g)
    120
  • Material
    Water-Absorbing Non-Woven Fabric, Polyester Film, Acrylic Adhesive
  • Application
    For preventing condensation.
  • Features
    It absorbs condensed water and evaporates to prevent corrosion of walls and floors, stains on curtains, mold, etc. It can also be pasted on uneven or frosted glass.
1 Roll
White
10
4904140241308
441-7666
12 Day(s)
309,429 IDR

Part Number : E1130
Days to Ship 12 Day(s)
Standard Unit Price 309,429 IDR
Quantity 1 Roll

Specificationtitle

  • Product Type
    Products for protection against the cold
  • Type
    Other
  • Color
    Other
  • Detailed colors
    White
  • Thickness(mm)
    4.5
  • Width(mm)
    30
  • Length(m)
    10
  • JAN Code
    4904140241308
  • Trusco Code
    441-7666
  • Mass(g)
    120
  • Material
    Water-Absorbing Non-Woven Fabric, Polyester Film, Acrylic Adhesive
  • Application
    For preventing condensation.
  • Features
    It absorbs condensed water and evaporates to prevent corrosion of walls and floors, stains on curtains, mold, etc. It can also be pasted on uneven or frosted glass.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)