(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Optional Equipment "Dust Collecting Cyclone" for Dust Collectors

Optional Equipment "Dust Collecting Cyclone" for Dust Collectors

Standard Unit Price:
21,963,077 IDR-
Days to Ship :
Quote

Powder dust sucked in from the inlet enters the cyclone and swirls around the wall of the cyclone while descending, and the change in flow speed and cyclone effect are used to sift out the large powder dust and collect it in the dust tank. Polishing, cutting, bagging, side blasting. Manufacturing machinery, food machining equipment, liquid processing equipment.

Basic Specifications

  • Product Model
    Related Products
  • Specifications
    With casters
  • Features
    Dust particles sucked up from the inlet enter the cyclone chamber and swirl around the walls of the chamber downward, and with the change in flow velocity coupled with the cyclone effect, larger particles are shaken off and collected in the dust tank.
  • Use
    Polishing, cutting, boring, bag filling, and sand blasting. Machine tools, food processing equipment, and liquid treatment equipment.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Dust Collection Capacity (L)

Refine by

  • 38
  • 90
  • Clear
Width(mm)

Refine by

  • 520
  • 579
  • 762
  • 937
  • Clear
Depth(mm)

Refine by

  • 520
  • 579
  • 762
  • 937
  • Clear
Height(mm)

Refine by

  • 1410
  • 1540
  • 2069
  • 2390
  • Clear
Suction Aperture(mm)

Refine by

  • 98
  • 123
  • 148
  • 198
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
38
520
520
1410
98
Quote
21,963,077 IDR

Part Number : SDCC-75
Days to Ship Quote
Standard Unit Price 21,963,077 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Related Products
  • Dust Collection Capacity (L)
    38
  • Width(mm)
    520
  • Depth(mm)
    520
  • Height(mm)
    1410
  • Suction Aperture(mm)
    98
  • Discharge Port Diameter
    φ123
  • Trusco Code
    453-0071
  • Specifications
    With casters
  • Compatible Dust Collectors
    SDC-750CS-5/-6
  • Features
    Dust particles sucked up from the inlet enter the cyclone chamber and swirl around the walls of the chamber downward, and with the change in flow velocity coupled with the cyclone effect, larger particles are shaken off and collected in the dust tank.
  • Mass(g)
    20000
  • Use
    Polishing, cutting, boring, bag filling, and sand blasting. Machine tools, food processing equipment, and liquid treatment equipment.
1 unit
38
579
579
1540
123
Quote
22,524,615 IDR

Part Number : SDCC-150
Days to Ship Quote
Standard Unit Price 22,524,615 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Related Products
  • Dust Collection Capacity (L)
    38
  • Width(mm)
    579
  • Depth(mm)
    579
  • Height(mm)
    1540
  • Suction Aperture(mm)
    123
  • Discharge Port Diameter
    φ148
  • Trusco Code
    453-0047
  • Specifications
    With casters
  • Compatible Dust Collectors
    SDC-1500CS-5/-6
  • Features
    Dust particles sucked up from the inlet enter the cyclone chamber and swirl around the walls of the chamber downward, and with the change in flow velocity coupled with the cyclone effect, larger particles are shaken off and collected in the dust tank.
  • Mass(g)
    22000
  • Use
    Polishing, cutting, boring, bag filling, and sand blasting. Machine tools, food processing equipment, and liquid treatment equipment.
1 unit
90
762
762
2069
148
Quote
26,749,231 IDR

Part Number : SDCC-220
Days to Ship Quote
Standard Unit Price 26,749,231 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Related Products
  • Dust Collection Capacity (L)
    90
  • Width(mm)
    762
  • Depth(mm)
    762
  • Height(mm)
    2069
  • Suction Aperture(mm)
    148
  • Discharge Port Diameter
    φ198
  • Trusco Code
    453-0055
  • Specifications
    With casters
  • Compatible Dust Collectors
    SDC-2200CS-5/-6
  • Features
    Dust particles sucked up from the inlet enter the cyclone chamber and swirl around the walls of the chamber downward, and with the change in flow velocity coupled with the cyclone effect, larger particles are shaken off and collected in the dust tank.
  • Mass(g)
    36000
  • Use
    Polishing, cutting, boring, bag filling, and sand blasting. Machine tools, food processing equipment, and liquid treatment equipment.
1 unit
90
937
937
2390
198
Quote
31,676,923 IDR

Part Number : SDCC-370
Days to Ship Quote
Standard Unit Price 31,676,923 IDR
Quantity 1 unit

Specificationtitle

  • Product Model
    Related Products
  • Dust Collection Capacity (L)
    90
  • Width(mm)
    937
  • Depth(mm)
    937
  • Height(mm)
    2390
  • Suction Aperture(mm)
    198
  • Discharge Port Diameter
    φ248
  • Trusco Code
    453-0063
  • Specifications
    With casters
  • Compatible Dust Collectors
    SDC-3700CS-5/-6
  • Features
    Dust particles sucked up from the inlet enter the cyclone chamber and swirl around the walls of the chamber downward, and with the change in flow velocity coupled with the cyclone effect, larger particles are shaken off and collected in the dust tank.
  • Mass(g)
    47000
  • Use
    Polishing, cutting, boring, bag filling, and sand blasting. Machine tools, food processing equipment, and liquid treatment equipment.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)