(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Self-Winding Belt BelBlock (8 m Type)

Self-Winding Belt BelBlock (8 m Type)

Standard Unit Price:
7,238,120 IDR
Days to Ship :
Quote

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Fall Arrest Block
  • Twin safety lanyard
    None
  • Waist belt
    None
  • H x W x D(mm)
    230×185×70
  • Drop Impact Load(kN)
    5.1
  • Falling Distance(m)
    1.5
  • JAN Code
    4956133032660
  • Trusco Code
    444-9282
  • Mass(g)
    1810
  • Rope Dimension Diameter x Length(mm x m)
    18×8
  • Maximum working load(kg)
    120
  • Specification Details
    With a pull rope, safety belt structure guidance compliance product
  • Features
    An 8 m rope can cover the current standard half-roof. The strap will follow automatically during normal work by the operator. In the rare instance where falling occurs, the braking distance is approximately 0.8 m. The resilient case is made of glass fiber reinforced with steel plating. The strap is covered with high strength polyester fiber.
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
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
1 unit
Quote
7,238,120 IDR

Part Number : BB-80-SN
Days to Ship Quote
Standard Unit Price 7,238,120 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Fall Arrest Block
  • Twin safety lanyard
    None
  • Waist belt
    None
  • H x W x D(mm)
    230×185×70
  • Drop Impact Load(kN)
    5.1
  • Falling Distance(m)
    1.5
  • JAN Code
    4956133032660
  • Trusco Code
    444-9282
  • Mass(g)
    1810
  • Rope Dimension Diameter x Length(mm x m)
    18×8
  • Maximum working load(kg)
    120
  • Specification Details
    With a pull rope, safety belt structure guidance compliance product
  • Features
    An 8 m rope can cover the current standard half-roof. The strap will follow automatically during normal work by the operator. In the rare instance where falling occurs, the braking distance is approximately 0.8 m. The resilient case is made of glass fiber reinforced with steel plating. The strap is covered with high strength polyester fiber.