(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Inclined Slop Assist Harness 1 Lanyard Hook Model for 2 Suspension Line

Inclined Slop Assist Harness 1 Lanyard Hook Model for 2 Suspension Line

Standard Unit Price:
2,112,306 IDR
Days to Ship :
8 Day(s) or more

The claw that grips the main rope is the only W claw in Japan. The fall arrester is grasped in the palm of the hand, so it is easy to operate. It can be inserted midway into a main rope. It employs an extra thick hook thimble (for rope wear prevention).

Basic Specifications

  • Product Type
    Temporary Facility
  • Twin safety lanyard
    None
  • Specifications
    Single-line Suspension Only
  • Waist belt
    None
  • JAN Code
    4956133024450
  • Trusco Code
    444-9347
  • Mass(g)
    1180
  • Material Quality
    Main Body: Steel (and Hook) / Rope: Nylon
  • Lanyard Dimensions(mm)
    12×400
  • Hook Effective Diameter(mm)
    18
  • Rope (Sub Line)
    With 1 pc
  • Applicable Main Line(mm)
    16–18
  • Features
    The carrier cable gripping claw is the only W push claw in Japan. Can be easily operated by gripping the cable with hands. Midway insertion into carrier cable is possible. Ultra thin hook thimble (wearing prevention of rope) is used.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
2,112,306 IDR

Part Number : KS-3-BX
Days to Ship 8 Day(s) or more
Standard Unit Price 2,112,306 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Temporary Facility
  • Twin safety lanyard
    None
  • Specifications
    Single-line Suspension Only
  • Waist belt
    None
  • JAN Code
    4956133024450
  • Trusco Code
    444-9347
  • Mass(g)
    1180
  • Material Quality
    Main Body: Steel (and Hook) / Rope: Nylon
  • Lanyard Dimensions(mm)
    12×400
  • Hook Effective Diameter(mm)
    18
  • Rope (Sub Line)
    With 1 pc
  • Applicable Main Line(mm)
    16–18
  • Features
    The carrier cable gripping claw is the only W push claw in Japan. Can be easily operated by gripping the cable with hands. Midway insertion into carrier cable is possible. Ultra thin hook thimble (wearing prevention of rope) is used.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)