(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Full Harness, Belt Fixing Tool for Black Shadow

Full Harness, Belt Fixing Tool for Black Shadow

Standard Unit Price:
243,077 IDR
Days to Ship :
1 Day(s)

[Features]
· Waist belt fastener for Black Shadow full harness (R-504 series)
· Firmly connects the harness to the waist belt.
[Applications]
· Waist belt fastener for Black Shadow R-504 series

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Belt Related Goods
  • Twin safety lanyard
    None
  • Color
    Black
  • Waist belt
    Yes
  • JAN Code
    4956133029967
  • Trusco Code
    444-9592
  • Mass(g)
    22
  • Material Quality
    Steel
  • Specification Details
    For 50 mm Body Belt
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
243,077 IDR

Part Number : UT-WA45-HD
Days to Ship 1 Day(s)
Standard Unit Price 243,077 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Belt Related Goods
  • Twin safety lanyard
    None
  • Color
    Black
  • Waist belt
    Yes
  • JAN Code
    4956133029967
  • Trusco Code
    444-9592
  • Mass(g)
    22
  • Material Quality
    Steel
  • Specification Details
    For 50 mm Body Belt

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)