(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
"Safety Loop" (Hard Type, Maximum Operating Load: 2 kg)

"Safety Loop" (Hard Type, Maximum Operating Load: 2 kg)

Standard Unit Price:
348,923 IDR
Days to Ship :
1 Day(s)

Loop processing is applied to stainless steel wire for shape-memory ability and urethane coating is applied for excellent elasticity. It is also excellent in resiliency, safety, strength, cold climate use and weather resistance, and the shape of the loop does not collapse. Prevents tools from falling and loss of lightweight small objects when performing aerial work.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Safety Rope
  • Material
    Core: Stainless steel wire
  • Properties
    Weather Resistance
  • Max. Length(mm)
    1600
  • Details Type
    Hard Type (Working Maximum Load: 2 kg)
  • Mass(g)
    60
  • Features
    Loop processing is applied to stainless steel wire for shape-memory ability and urethane coating is applied for excellent elasticity. Excellent in restoring ability, safety strength, and weather resistance, can be used for cold areas, and its loop will keep its original shape.
  • Application
    Prevents tools from falling and loss of lightweight small objects when performing aerial work.
  • Working Maximum Load(kg)
    2
  • Short wire length(mm)
    40
  • Long Wire Length(mm)
    170
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Clear
  • Red
  • Smoke
  • Clear
JAN Code

Refine by

  • 4989999299052
  • 4989999299069
  • 4989999299076
  • Clear
Trusco Code

Refine by

  • 431-0969
  • 431-0951
  • 431-0942
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
1 pc.
Red
4989999299069
431-0951
1 Day(s)
348,923 IDR

Part Number : TAL-160-2-R
Days to Ship 1 Day(s)
Standard Unit Price 348,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Rope
  • Material
    Core: Stainless steel wire
  • Color
    Red
  • Properties
    Weather Resistance
  • Max. Length(mm)
    1600
  • Details Type
    Hard Type (Working Maximum Load: 2 kg)
  • JAN Code
    4989999299069
  • Trusco Code
    431-0951
  • Mass(g)
    60
  • Features
    Loop processing is applied to stainless steel wire for shape-memory ability and urethane coating is applied for excellent elasticity. Excellent in restoring ability, safety strength, and weather resistance, can be used for cold areas, and its loop will keep its original shape.
  • Application
    Prevents tools from falling and loss of lightweight small objects when performing aerial work.
  • Working Maximum Load(kg)
    2
  • Short wire length(mm)
    40
  • Long Wire Length(mm)
    170
1 pc.
Smoke
4989999299076
431-0969
1 Day(s)
348,923 IDR

Part Number : TAL-160-2-SMK
Days to Ship 1 Day(s)
Standard Unit Price 348,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Rope
  • Material
    Core: Stainless steel wire
  • Color
    Smoke
  • Properties
    Weather Resistance
  • Max. Length(mm)
    1600
  • Details Type
    Hard Type (Working Maximum Load: 2 kg)
  • JAN Code
    4989999299076
  • Trusco Code
    431-0969
  • Mass(g)
    60
  • Features
    Loop processing is applied to stainless steel wire for shape-memory ability and urethane coating is applied for excellent elasticity. Excellent in restoring ability, safety strength, and weather resistance, can be used for cold areas, and its loop will keep its original shape.
  • Application
    Prevents tools from falling and loss of lightweight small objects when performing aerial work.
  • Working Maximum Load(kg)
    2
  • Short wire length(mm)
    40
  • Long Wire Length(mm)
    170
1 pc.
Clear
4989999299052
431-0942
1 Day(s)
348,923 IDR

Part Number : TAL-160-2-TM
Days to Ship 1 Day(s)
Standard Unit Price 348,923 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety Rope
  • Material
    Core: Stainless steel wire
  • Color
    Clear
  • Properties
    Weather Resistance
  • Max. Length(mm)
    1600
  • Details Type
    Hard Type (Working Maximum Load: 2 kg)
  • JAN Code
    4989999299052
  • Trusco Code
    431-0942
  • Mass(g)
    60
  • Features
    Loop processing is applied to stainless steel wire for shape-memory ability and urethane coating is applied for excellent elasticity. Excellent in restoring ability, safety strength, and weather resistance, can be used for cold areas, and its loop will keep its original shape.
  • Application
    Prevents tools from falling and loss of lightweight small objects when performing aerial work.
  • Working Maximum Load(kg)
    2
  • Short wire length(mm)
    40
  • Long Wire Length(mm)
    170