(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Locker With Window For Multiple People

Locker With Window For Multiple People

Click this image to zoom it.

Move the mouse over the image to zoom

  • Locker With Window For Multiple People
  • Locker With Window For Multiple People

It has a window so you can easily check what is stored inside and how it is being used.
[Material 1]Main body: Steel
[Material 2]Door window: acrylic

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WSV8MA
WSV10MA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize Effective Dimensions per Box: Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

17,391,693 IDR

1 Piece(s) Quote For 8 people395454-1022500001 unit

19,917,539 IDR

1 Piece(s) Quote For 10 people311454-1014530001 unit

Loading...

  1. 1

Basic Information

Width (mm) 900 Height (mm) 1790 Depth (mm) 515
Color White Effective Dimensions per Box: Opening Width(mm) 393 Effective Dimensions per Box: Depth(mm) 475
Specifications Finished product Key Cylinder lock Features Window allows easy confirmation of the interior stored objects and state of use.
Main Body Steel Door Portion Acrylic Amount Of Content 1 unit

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)