(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Twin Sellux 190 W Dedicated Stabilizer MC1.9CCP2B351

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Twin Sellux 190 W Dedicated Stabilizer
Part Number: MC1.9CCP2B351

Standard Unit Price: 6,436,923 IDR Special Price 6,436,923 IDR
Quantity: 1 unit
Days to Ship: Quote

A dedicated ballast for the 190 W Twin Ceralux. High ceiling lighting with street lights at manufacturing plants.

Specifications of MC1.9CCP2B351

  • Product Type
    Related Products
  • Type
    Other
  • Size(mm)
    Width 66 X Depth 83 X Height 285
  • Frequency(Hz)
    60
  • Trusco Code
    452-6881
  • Material
    Electrogalvanized Steel Plate, Output Part 600 V Heat-Resistant Vinyl Wire
  • Power(V)
    200
  • Use(lm/W)
    High ceiling lighting with street lights at manufacturing plants.
  • Features
    Ballast dedicated for Twin Ceralux 190 W.

Please check the type/dimensions/specifications of the part MC1.9CCP2B351 in the Twin Sellux 190 W Dedicated Stabilizer series.

Products like this...

Part Number
MC1.9CCP2A351
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFrequency
(Hz)
Trusco Code Amount Of Content

6,436,923 IDR

1 Piece(s) Quote 50452-6872-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)