(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
LED Bar Light

LED Bar Light

Standard Unit Price:
667,692 IDR
Days to Ship :
13 Day(s) or more

It can be easily turned on/off with the intermediate switch. Even though it is an LED light, it does not require a troublesome AC adapter, and it can be plugged in directly to an AC power outlet for use.

Basic Specifications

  • Product Model
    Lighting Equipment
  • Power Consumption(w)
    3.0
  • Type
    Other
  • Width(mm)
    16.5
  • Height(mm)
    13.5
  • Length(mm)
    322
  • Voltage(V)
    100
  • JAN Code
    4959171103446
  • Trusco Code
    453-8714
  • Features
    Comes with an intermediate switch so the power can be switched on/off on hands with ease. An LED light yet bothersome AC adapter is not required, it can be plugged in directly to an AC power outlet.
  • Mass(g)
    145
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13 Day(s) or more
667,692 IDR

Part Number : N-LED1330
Days to Ship 13 Day(s) or more
Standard Unit Price 667,692 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Lighting Equipment
  • Power Consumption(w)
    3.0
  • Type
    Other
  • Width(mm)
    16.5
  • Height(mm)
    13.5
  • Length(mm)
    322
  • Voltage(V)
    100
  • JAN Code
    4959171103446
  • Trusco Code
    453-8714
  • Features
    Comes with an intermediate switch so the power can be switched on/off on hands with ease. An LED light yet bothersome AC adapter is not required, it can be plugged in directly to an AC power outlet.
  • Mass(g)
    145

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)