(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rechargeable Type High Luminosity LED Light, Rechargeable Lithium Battery Dedicated for JL-335

Rechargeable Type High Luminosity LED Light, Rechargeable Lithium Battery Dedicated for JL-335

Standard Unit Price:
573,693 IDR
Days to Ship :
Quote

Rechargeable battery dedicated to JL-335.
Compatible main body: JL-335·TLWN-320-OD

Basic Specifications

  • Other
    Option
  • Details Type
    Rechargeable battery
  • Outer Diameter(mm)
    19
  • Overall Length(mm)
    69
  • Trusco Code
    432-2550
  • Mass(g)
    44
  • Applicable Model
    JL-335
  • Features
    A rechargeable battery dedicated to JL-335.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
573,693 IDR

Part Number : TICR-1971-S
Days to Ship Quote
Standard Unit Price 573,693 IDR
Quantity 1 pc.

Specificationtitle

  • Other
    Option
  • Details Type
    Rechargeable battery
  • Outer Diameter(mm)
    19
  • Overall Length(mm)
    69
  • Trusco Code
    432-2550
  • Mass(g)
    44
  • Applicable Model
    JL-335
  • Features
    A rechargeable battery dedicated to JL-335.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)