(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
LED Light L4-1830 L4-1830LED-BK

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

LED Light L4-1830
Part Number: L4-1830LED-BK

Standard Unit Price: 1,273,846 IDR Special Price 1,273,846 IDR
Quantity: 1 pc.
Days to Ship: 11 Day(s) or more

Pencil type flashlight. A tail type of switch.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Pen Type
  • Maximum Lighting Time (h)
    32
  • Power Supply
    Size AAAA Battery
  • Total Flux(lm)
    5
  • Major Diameter(mm)
    16
  • Total Length(mm)
    157
  • Color
    Black
  • Number of Batteries(Nos.)
    3
  • Beam Distance(m)
    13
  • Protection Level
    IPX4
  • Trusco Code
    440-1352
  • Mass(g)
    30
  • Material
    Xenoy polymer resin
  • Features
    Pencil type flashlight. Push button tailcap switch.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)