(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Just Size Scissors (S Size)

Just Size Scissors (S Size)

Can cut B6 sized paper (horizontal) in one go. Ideal for cutting copy paper and opening envelopes.

Part Number

Configured Part Number is shown.

NO17112

Part Number
NO17112
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

430,462 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Scissors Cutting capability Copy paper, envelopes, vinyl Full length(mm) 260
Blade length(mm) 140 Blade thickness(mm) 2.5 JAN Code 4977530171127
Trusco Code 432-7403 Mass(g) 110 Advantage B6 size (landscape) can be cut in a single operation. Ideal for cutting copier paper, and opening envelopes.
Material Cutting part: Stainless cutting steel (SUS420J2). Handle: Vinyl Chloride

Please check the type/dimensions/specifications of the part NO17112 in the Just Size Scissors (S Size) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)