(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laminate Film "MS Pouch Film"【100 Pieces Per Package】

Laminate Film "MS Pouch Film"

[Features]
· Securely guards important documents from water and dirt.

Part Number

Configured Part Number is shown.

Part Number
MP10-100146
MP10-6090
MP15-100146
MP15-109153
MP15-158220
MP15-90126
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipType (Laminate Film) Thickness
(µm)
Model (Details) Film Size Length x Width
(mm)
JAN Code Trusco Code Mass
(g)

961,538 IDR

100 Pieces Per Package

1 Pack(s) 13 Day(s) or more -100For Hand Bromide100 x 1464993460230130431-4875300

550,769 IDR

100 Pieces Per Package

1 Pack(s) 13 Day(s) or more Regular Card Size100For General Card60 x 904993460230031431-4964120

1,373,846 IDR

100 Pieces Per Package

1 Pack(s) 13 Day(s) or more -150For Hand Bromide100 x 1464993460230727431-5014470

1,373,846 IDR

100 Pieces Per Package

1 Pack(s) 13 Day(s) or more Postcard Size150For Postcard (A6 Size)109 x 1534993460230819431-5022620

2,472,308 IDR

100 Pieces Per Package

1 Pack(s) 13 Day(s) or more -150For A5 Size158 x 2204993460230741431-50491350

1,373,846 IDR

100 Pieces Per Package

1 Pack(s) 13 Day(s) or more Photo L Size150For Photo Service Size90 x 1264993460230710431-5146420

Loading...

  1. 1

Basic Information

Product Model Laminate Film Advantage Firmly guards important documents against water and dirt.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)