(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Door Hook

Door Hook

Can be easily installed just by hooking to a door. Features a cushion sheet that protects doors and prevents the unit from becoming loose.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

H2580

 
Part Number
H2580
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAmount Of Content

49,231 IDR

1 Piece(s) 8 Day(s) or more 1 pc.

Loading...

  1. 1

Basic Information

Product Type Other Size(mm) 105×30 Load Resistance(kg) 2
JAN Code 4904140175801 Trusco Code 447-7464 Specifications Hanging type
Material Main Body: ABS Resin, Cushion Seat: Polyethylene Mass(g) 37g Amount Of Content 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)