(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Convenient Hook【2 Pieces Per Package】

Convenient Hook

Useful as bags can be hung on tables or poles when going out. Useful for hanging clothes hangers, etc. when installed on a lintel. Has a lock mechanism which helps prevent falling off when attached to a pole.

Part Number

Configured Part Number is shown.

H2550

Part Number
H2550
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipAmount Of Content

89,231 IDR

2 Pieces Per Package

1 Pack(s) Quote 1 Pack (2 pcs.)

Loading...

  1. 1

Basic Information

Product Type Other Size(mm) 107×56 Load Resistance(kg) 4
JAN Code 4904140175504 Trusco Code 447-7456 Specifications Hanging type
Material Main Body: ABS Resin, Spring Pin: Stainless Steel Mass(g) 48 g/pack Amount Of Content 1 Pack (2 pcs.)

Please check the type/dimensions/specifications of the part H2550 in the Convenient Hook series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)