(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Loctite "Flange Sealant 518" (for Aluminum)

Loctite "Flange Sealant 518" (for Aluminum)

Standard Unit Price:
3,600,770 IDR
Days to Ship :
Quote

Flexible even after hardening with good wettability on aluminum making it suitable for sealing mission cases and crankcases. For aluminum flange seal.

Basic Specifications

  • Product Type
    Sealant
  • Color
    Red
  • Trusco Code
    445-2020
  • Mass(g)
    398
  • Features
    Flexible even after hardening with good wettability on aluminum making it suitable for sealing mission cases and crankcases.
  • Application
    For aluminum flange seal.
  • Operating Temperature Range
    -55~150℃
  • Recommended hardening accelerator
    7649
  • Viscosity
    Paste (Thixo​)
  • Specifications
    Anaerobic
  • Material/main components
    Synthetic Resin
  • JAN Code
    6902545309799
  • Amount Of Content
    1 pc (300 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (300 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (300 ml)
Quote
3,600,770 IDR

Part Number : 518-300
Days to Ship Quote
Standard Unit Price 3,600,770 IDR
Quantity 1 pc (300 ml)

Specificationtitle

  • Product Type
    Sealant
  • Color
    Red
  • Trusco Code
    445-2020
  • Mass(g)
    398
  • Features
    Flexible even after hardening with good wettability on aluminum making it suitable for sealing mission cases and crankcases.
  • Application
    For aluminum flange seal.
  • Operating Temperature Range
    -55~150℃
  • Recommended hardening accelerator
    7649
  • Viscosity
    Paste (Thixo​)
  • Specifications
    Anaerobic
  • Material/main components
    Synthetic Resin
  • JAN Code
    6902545309799

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)