(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Paint Marker

Paint Marker

It has excellent light and water resistance, and it retains bright color. Outstanding opacity and coloring for a beautiful finish. Ideal for writing and illustrating on iron, wood, etc.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
HRX061-8
HRX062-8
HRX065-8
HRX069-8
HRX071-8
HRX072-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Detailed Color JAN Code Trusco Code

143,385 IDR

1 Piece(s) 1 Day(s) WhitePure White4976124362101435-3170

143,385 IDR

1 Piece(s) 1 Day(s) YellowFancy Yellow4976124362200435-3188

106,920 IDR

1 Piece(s) 8 Day(s) RedTropical Red4976124362507435-3196

143,385 IDR

1 Piece(s) 1 Day(s) BlackBlack4976124362903435-3200

143,385 IDR

1 Piece(s) 1 Day(s) SilverSpark Silver Metallic4976124363108435-3218

143,385 IDR

1 Piece(s) 1 Day(s) GoldSpark Gold Metallic4976124363207435-3226

Loading...

  1. 1

Basic Information

Product Model Industrial Marker Character Size Regular Capacity(L) 0.0067
Mass(g) 20 Drying Time 20 to 40 Minutes Features It has excellent light and water resistance, it retains bright color. Because it has excellent opacity and coloring properties, it does beautiful finishing.
Use Ideal for writing and illustrating on iron, wood, etc. Material Acrylic Resin Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)