(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Grease Gun (For Manual Loading)

Grease Gun (For Manual Loading)

Standard Unit Price:
382,792 IDR-
Days to Ship :
8 Day(s)

This is a type of grease that is directly packed into the main body.
Compatible greases are No.1 and No.2 cone penetrations, and the nozzle can be replaced according to the application.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Grease Gun
  • Max. Pressure(MPa)
    25
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.1, No.2
  • Features
    Grease for directly filling the main unit.
Part Number
Overall Length(mm)

Refine by

  • 214
  • 238
  • 320
  • 340
  • Clear
Single discharge quantity(cc)

Refine by

  • 0.75
  • 1
  • 1.23
  • Clear
Oil tank diameter(mm)

Refine by

  • 32
  • 38
  • 48
  • 62
  • Clear
Nozzle Length(mm)

Refine by

  • 120
  • 167
  • Clear
JAN Code

Refine by

  • 4989433721934
  • 4989433721941
  • 4989433721972
  • 4989433721989
  • Clear
Trusco Code

Refine by

  • 373-4471
  • 373-4463
  • 373-4439
  • 373-4374
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
214
0.75
32
120
4989433721934
373-4471
8 Day(s)
382,792 IDR

Part Number : G-80
Days to Ship 8 Day(s)
Standard Unit Price 382,792 IDR

Specificationtitle

  • Type
    Grease Gun
  • Overall Length(mm)
    214
  • Max. Pressure(MPa)
    25
  • Single discharge quantity(cc)
    0.75
  • Oil tank diameter(mm)
    32
  • Nozzle Length(mm)
    120
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.1, No.2
  • JAN Code
    4989433721934
  • Trusco Code
    373-4471
  • Mass(g)
    500
  • Features
    Grease for directly filling the main unit.
238
0.75
38
167
4989433721941
373-4374
8 Day(s)
460,793 IDR

Part Number : G-100
Days to Ship 8 Day(s)
Standard Unit Price 460,793 IDR

Specificationtitle

  • Type
    Grease Gun
  • Overall Length(mm)
    238
  • Max. Pressure(MPa)
    25
  • Single discharge quantity(cc)
    0.75
  • Oil tank diameter(mm)
    38
  • Nozzle Length(mm)
    167
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.1, No.2
  • JAN Code
    4989433721941
  • Trusco Code
    373-4374
  • Mass(g)
    600
  • Features
    Grease for directly filling the main unit.
320
1.23
48
167
4989433721972
373-4439
8 Day(s)
640,897 IDR

Part Number : G-300
Days to Ship 8 Day(s)
Standard Unit Price 640,897 IDR

Specificationtitle

  • Type
    Grease Gun
  • Overall Length(mm)
    320
  • Max. Pressure(MPa)
    25
  • Single discharge quantity(cc)
    1.23
  • Oil tank diameter(mm)
    48
  • Nozzle Length(mm)
    167
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.1, No.2
  • JAN Code
    4989433721972
  • Trusco Code
    373-4439
  • Mass(g)
    930
  • Features
    Grease for directly filling the main unit.
340
1
62
167
4989433721989
373-4463
8 Day(s)
1,053,498 IDR

Part Number : G-500
Days to Ship 8 Day(s)
Standard Unit Price 1,053,498 IDR

Specificationtitle

  • Type
    Grease Gun
  • Overall Length(mm)
    340
  • Max. Pressure(MPa)
    25
  • Single discharge quantity(cc)
    1
  • Oil tank diameter(mm)
    62
  • Nozzle Length(mm)
    167
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.1, No.2
  • JAN Code
    4989433721989
  • Trusco Code
    373-4463
  • Mass(g)
    1200
  • Features
    Grease for directly filling the main unit.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)