(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Belt Sander "Narrow Belter", Non-Woven Fabric Belt【20 Pieces Per Package】

Belt Sander "Narrow Belter", Non-Woven Fabric Belt

[Features]
· It is a dedicated belt for Mine NR-11 and NR-11E.
· Elasticity is optimal for smooth finish.
· Ideal for deburring and chamfering.
[Applications]
· Inner surface polishing of L-shaped corners.
· For sanding complicated surfaces such as those of fine molded products.
· Polishing to remove scorch marks and scratches from complex parts.
· Filling and paint stripping.

Part Number

Configured Part Number is shown.

NRH4-150

Part Number
NRH4-150
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

683,077 IDR

20 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Belt Size(mm) 4X330 Color Red Particle Size(#) 150
Quantity of Boxed 20 pcs. JAN Code 4562137342294 Trusco Code 364-0884
Mass 100 g/Box Features Elasticity of the product allows smooth finish to be achieved. Optimal for removal of burrs and chamfering. Material Base Material: Nylon Non-woven Fabric; Abrasive Material: Alundum Alumina Abrasive Grains (A)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)