(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Special Bit for AC Dry Type Silent Drill

Special Bit for AC Dry Type Silent Drill

Dedicated for dry type silent drill DS-181D.
Product type: Related parts
Overall length (mm): 100
(For details, see the manufacturer's catalog.

Part Number

Configured Part Number is shown.

Part Number
DS-BS10/100D
DS-BS10.5/100D
DS-BS12/100D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade Tip Diameter
(mm)
JAN Code Trusco Code Mass
(g)

3,040,000 IDR

1 Piece(s) 11 Day(s) or more 104902870722609447-3124500

3,040,000 IDR

1 Piece(s) 8 Day(s) or more 10.54902870722616447-3116520

3,475,385 IDR

1 Piece(s) 8 Day(s) or more 124902870722623447-3141620

Loading...

  1. 1

Basic Information

Product Type Related Components Overall Length(mm) 100

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)