(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Torx Plus® Bit, Nitto-Kohki Used (4 mm Shank Diameter) 135230

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Torx Plus® Bit, Nitto-Kohki Used (4 mm Shank Diameter)
Part Number: 135230

Standard Unit Price: 705,420 IDR Special Price 705,420 IDR
Days to Ship: 8 Day(s) or more

Bit dedicated for TorxPlus® screws. Ideal for assembly of electronic components, etc. Compatible manufacturers: NITTO KOHKI (delvo).

Specifications of 135230

  • Tip Type
    Torx Type (Hexalobular)
  • Shank Diameter(mm)
    4
  • Total Length(mm)
    44
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Not Included
  • With or Without Double-headed Function
    Not Included
  • Cutting Edge Size
    TP1
  • JAN Code
    4013288112668
  • Trusco Code
    437-1500
  • Mass(g)
    2.3
  • Features
    Dedicated bit for Torx Plus® screws. Best for assembling electronic components etc.
  • Intended Use
    Applicable Manufacturers: Nitto-Kohki (DELVO).

Please check the type/dimensions/specifications of the part 135230 in the Torx Plus® Bit, Nitto-Kohki Used (4 mm Shank Diameter) series.

Products like this...

Part Number
135231
135232
135233
135234
135235
326310
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTotal Length
(mm)
Cutting Edge Size JAN Code Trusco Code Mass
(g)

705,420 IDR

1 Piece(s) 8 Day(s) or more 44TP24013288112675437-15182.3

705,421 IDR

1 Piece(s) 8 Day(s) or more 44TP34013288112682437-15262.4

684,218 IDR

1 Piece(s) 8 Day(s) or more 44TP54013288112699437-15342.5

684,221 IDR

1 Piece(s) 8 Day(s) or more 44TP84013288112705437-15423

684,222 IDR

1 Piece(s) 8 Day(s) or more 44TP104013288112712437-15513.1

705,421 IDR

1 Piece(s) 8 Day(s) or more 44TP44013288113399437-17552.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)