(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Trusco, Carbide Bur Set, TB-C-5S【5 Pieces Per Package】

Trusco, Carbide Bur Set, TB-C-5S

It offers a sharp cut and smooth machining. A 5-piece set of carbide bars with φ6 mm shank.

  • STOCK

PDF

Features

●Sharpness is good, smooth processing can be done.
●A set of 5 piece carbide bars of Φ 6mm shank.'


Part Number
TB-C060-5S
TB-C095-5S
TB-C127-5S
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDetails Type JAN code Trusco Code Mass
(g)
Set Content

1,900,462 IDR

5 Pieces Per Package

1 Pack(s) 1 Day(s) ø6 mm, 5-Piece Set, 165 g4989999239225436-5593165/setTB1C060、TB2C060、TB3C060、TB7C060、TB8C060 、

2,510,154 IDR

5 Pieces Per Package

1 Pack(s) 1 Day(s) ø6 mm, 5-Piece Set, 200 g4989999239249436-5615200/setTB1C095、TB2C095、TB3C095、TB7C095、TB8C095、

4,184,615 IDR

5 Pieces Per Package

1 Pack(s) 1 Day(s) ø6 mm, 5-Piece Set, 295 g4989999239256436-5623295/setTB1C127、TB2C127、TB3C127、TB7C127、TB8C127

Loading...

  1. 1
 

Basic Information

Shape Cylinder type / Round tip type cylinder / Cone Rounded Tip Type / Ball Type Product Type Carbide Bar set Shank Material All Carbide
shank diameter 6 Features It offers a sharp cut and smooth machining. It is a 5-piece set of carbide bars with φ6 mm shank. Number of included sets(piece) 5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)