(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Straight Jaw-Type Locking Pliers

Straight Jaw-Type Locking Pliers

Straight jaws with teeth capable of securely fixing pipes, etc. Securely holds even the smallest object so the grinding work can be performed. Can be used as a makeshift saw blade handle or file handle, etc., in an emergency.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
175R
250R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Tightening Width
(mm)
Overall Length
(mm)
Width
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)

309,231 IDR

1 Piece(s) 1 Day(s) 3718060174989433506418453-5812383

246,430 IDR

1 Piece(s) 8 Day(s) 4521567204989433506425453-5871553

Loading...

  1. 1

Basic Information

Features Straight jaws with teeth capable of securely fixing pipes, etc. Securely grabs even the smallest object so the grinding work can be performed. Can be used as a temporary handle for a saw blade or a file if necessary.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)