(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3-Jaw Scroll Chuck (Split Jaw Type/Thin)

3-Jaw Scroll Chuck (Split Jaw Type/Thin)

The main body is lightweight and thin and reduces interference with the cutting tool. Drill presses, index heads, milling machines, etc.

Part Number

Configured Part Number is shown.

MCT-12

Part Number
MCT-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

64,450,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Chuck diameter(mm) 302 Grip Power(kN) 55 Outer Diameter Grip(mm) 5~250
I.D. Grip(mm) 77~230 Trusco Code 443-7951 Mass(g) 32000
Features The main body is lightweight and thin and reduces interference with the cutting tool. Application Drill presses, index heads, milling machines, etc. Specifications Front mounting separated jaw type (with hard jaw / soft jaw)

Please check the type/dimensions/specifications of the part MCT-12 in the 3-Jaw Scroll Chuck (Split Jaw Type/Thin) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)