(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Scroll Chuck (Integrated Jaw Type/Center Runout Adjustment)

Scroll Chuck (Integrated Jaw Type/Center Runout Adjustment)

Adjustable type scroll chuck.
[Features]
·When high precision is required or when the chuck's gripping precision has decreased, the core runout can be easily corrected
·It is most suitable for use with indexing heads, but depending on the conditions of use, its functions can also be widely used on lathes, grinders, etc.

Part Number

Configured Part Number is shown.

Part Number
SC4A
SC5A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipChuck diameter
(mm)
Grip Power
(kN)
Outer Diameter Grip
(mm)
I.D. Grip
(mm)
Trusco Code Mass
(g)

15,778,000 IDR

1 Piece(s) Quote 102102~8426~72443-79932200

16,021,385 IDR

1 Piece(s) Quote 132242~10533~94443-80014500

Loading...

  1. 1

Basic Information

Features Runout can be easily corrected. Application Indexing tables, lathes, grinding machines, etc. Specifications Integrated Hard Jaw Type (with Inner/Outer Jaw)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)