(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Color High-Speed Steel Blind Hole Drill【1-3 Pieces Per Package】

Color High-Speed Steel Blind Hole Drill

It has excellent durability with a break-resistant double groove structure and high speed steel (HSS). Sizes can be distinguished with colors. Ideal for punching holes for wood screws or nails in hard wood, laminated wood, etc.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
ACK3-030
ACK3-035
ACK3-040
ACK3-3354
ACK-020
ACK-025
ACK-030
ACK-035
ACK-040
ACK-050
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipDetails Type blade diameter
(mm)
Groove Length
(mm)
Overall Length
(mm)
Color Number of included sets
(pc.)
JAN Code Trusco Code Mass
(g)
Set Content

325,231 IDR

3 Pieces Per Package

1 Pack(s) 1 Day(s) Same size 3-piece set337115Red-4962485362812432-650436ACK-030 x 3

348,308 IDR

3 Pieces Per Package

1 Pack(s) 1 Day(s) Same size 3-piece set3.546125Orange-4962485362829432-651239ACK-035 x 3

371,385 IDR

3 Pieces Per Package

1 Pack(s) 1 Day(s) Same size 3-piece set4.052130Yellow-4962485362836432-652145ACK-040 x 3

348,308 IDR

3 Pieces Per Package

1 Pack(s) 1 Day(s) Set----34962485362843433-373040ACK-030、035、040

115,740 IDR

1 Piece(s) 1 Day(s) -2.026100--4962485362713432-644010-

119,745 IDR

1 Piece(s) 1 Day(s) -2.535110--4962485362720432-645811-

121,425 IDR

1 Piece(s) 1 Day(s) -337115-34962485362737432-646612-

102,000 IDR

1 Piece(s) 1 Day(s) -3.546125-34962485362744432-647413-

105,847 IDR

1 Piece(s) 1 Day(s) -4.052130-34962485362751432-648215-

128,308 IDR

1 Piece(s) 1 Day(s) -5.065145--4962485362768432-649125-

Loading...

  1. 1

Basic Information

shank diameter(mm) 6.35 Features It has excellent durability with a break-resistant double groove structure and high speed steel (HSS). The color tells the size. Suitable for drilling wood screws and nails on hard wood and laminated wood. work material Wood, bamboo, plastic, gypsum board, and particle board.
Material High-Speed Steel (HSS) Free-Cutting Steel Compatible Model Electric drill

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)