(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Torque Screwdriver (Single Type) Grip & Blade

Torque Screwdriver (Single Type) Grip & Blade

Standard Unit Price:
1,805,231 IDR
Days to Ship :
12 Day(s) or more

Used for tightening star-shaped socket bolts.

Basic Specifications

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel / Grip: Resin
  • Accuracy
    Within ±10 %
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled. Blade surface processing: Fluororesin processing
  • Features
    · A click sound is emitted and the handle idles once the prescribed torque is reached, to protect the blade and screw from damages caused by excessive application of torque. · Ideal for repeated tasks since set torque is fixed. · Simply pull out and insert to easily replace grips and blades.
Part Number
Standard

Refine by

  • T5
  • T6
  • T7
  • T8
  • T9
  • T10
  • T15
  • Clear
Set Torque Value(Nm)

Refine by

  • 0.5
  • 0.6
  • 0.9
  • 1.2
  • 1.4
  • 2.5
  • 3.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
T5
0.5
12 Day(s)
1,805,231 IDR

Part Number : 55004
Days to Ship 12 Day(s)
Standard Unit Price 1,805,231 IDR

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel / Grip: Resin
  • Accuracy
    Within ±10 %
  • Standard
    T5
  • Set Torque Value(Nm)
    0.5
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled. Blade surface processing: Fluororesin processing
  • Features
    · A click sound is emitted and the handle idles once the prescribed torque is reached, to protect the blade and screw from damages caused by excessive application of torque. · Ideal for repeated tasks since set torque is fixed. · Simply pull out and insert to easily replace grips and blades.
  • Mass(g)
    87
T6
0.6
12 Day(s)
1,805,231 IDR

Part Number : 55005
Days to Ship 12 Day(s)
Standard Unit Price 1,805,231 IDR

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel / Grip: Resin
  • Accuracy
    Within ±10 %
  • Standard
    T6
  • Set Torque Value(Nm)
    0.6
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled. Blade surface processing: Fluororesin processing
  • Features
    · A click sound is emitted and the handle idles once the prescribed torque is reached, to protect the blade and screw from damages caused by excessive application of torque. · Ideal for repeated tasks since set torque is fixed. · Simply pull out and insert to easily replace grips and blades.
  • Mass(g)
    87
T7
0.9
Quote
1,805,231 IDR

Part Number : 55008
Days to Ship Quote
Standard Unit Price 1,805,231 IDR

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel / Grip: Resin
  • Accuracy
    Within ±10 %
  • Standard
    T7
  • Set Torque Value(Nm)
    0.9
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled. Blade surface processing: Fluororesin processing
  • Features
    · A click sound is emitted and the handle idles once the prescribed torque is reached, to protect the blade and screw from damages caused by excessive application of torque. · Ideal for repeated tasks since set torque is fixed. · Simply pull out and insert to easily replace grips and blades.
  • Mass(g)
    88
T8
1.2
12 Day(s)
1,805,231 IDR

Part Number : 55010
Days to Ship 12 Day(s)
Standard Unit Price 1,805,231 IDR

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel / Grip: Resin
  • Accuracy
    Within ±10 %
  • Standard
    T8
  • Set Torque Value(Nm)
    1.2
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled. Blade surface processing: Fluororesin processing
  • Features
    · A click sound is emitted and the handle idles once the prescribed torque is reached, to protect the blade and screw from damages caused by excessive application of torque. · Ideal for repeated tasks since set torque is fixed. · Simply pull out and insert to easily replace grips and blades.
  • Mass(g)
    88
T9
1.4
12 Day(s)
1,805,231 IDR

Part Number : 55012
Days to Ship 12 Day(s)
Standard Unit Price 1,805,231 IDR

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel / Grip: Resin
  • Accuracy
    Within ±10 %
  • Standard
    T9
  • Set Torque Value(Nm)
    1.4
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled. Blade surface processing: Fluororesin processing
  • Features
    · A click sound is emitted and the handle idles once the prescribed torque is reached, to protect the blade and screw from damages caused by excessive application of torque. · Ideal for repeated tasks since set torque is fixed. · Simply pull out and insert to easily replace grips and blades.
  • Mass(g)
    88
T10
2.5
Quote
1,805,231 IDR

Part Number : 55017
Days to Ship Quote
Standard Unit Price 1,805,231 IDR

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel / Grip: Resin
  • Accuracy
    Within ±10 %
  • Standard
    T10
  • Set Torque Value(Nm)
    2.5
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled. Blade surface processing: Fluororesin processing
  • Features
    · A click sound is emitted and the handle idles once the prescribed torque is reached, to protect the blade and screw from damages caused by excessive application of torque. · Ideal for repeated tasks since set torque is fixed. · Simply pull out and insert to easily replace grips and blades.
  • Mass(g)
    88
T15
3.5
12 Day(s)
1,805,231 IDR

Part Number : 55026
Days to Ship 12 Day(s)
Standard Unit Price 1,805,231 IDR

Specificationtitle

  • Product Type
    Single Function Model
  • Material
    Blade: Protanium Alloy Steel / Grip: Resin
  • Accuracy
    Within ±10 %
  • Standard
    T15
  • Set Torque Value(Nm)
    3.5
  • Specifications
    Accuracy inspection table is not attached. The torque applied when tightening the bolt is controlled, but torque that is applied when loosening the bolt is not controlled. Blade surface processing: Fluororesin processing
  • Features
    · A click sound is emitted and the handle idles once the prescribed torque is reached, to protect the blade and screw from damages caused by excessive application of torque. · Ideal for repeated tasks since set torque is fixed. · Simply pull out and insert to easily replace grips and blades.
  • Mass(g)
    89

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)