(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thickness Gauge 70M/ 100M

Thickness Gauge 70M/ 100M

Click this image to zoom it.

Move the mouse over the image to zoom

A gauge that measures dimensions by inserting a thin metal plate into a gap.
[Features]
· Thickness gauge available in 3 types.
[Applications]
· Automobile and machinery maintenance.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
70M
100M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimensions: L
(mm)
Mass
(g)

121,100 IDR

1 Piece(s) Quote 6120

151,974 IDR

1 Piece(s) 1 Day(s) 8126

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0.1 / 0.2 / 0.3 / 0.04 / 0.05 / 0.06 / 0.07 / 0.08 / 0.15 Number of Sheets(sheet) 9 Dimensions: A(mm) 13
Compatible Size(mm) 0.04/0.05/0.06/0.07/0.08/0.1/0.15/0.2/0.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)