(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Speed T Handle 203/303

Speed T Handle 203/303

Standard Unit Price:
451,625 IDR-
Days to Ship :
1 Day(s) or more

A handle with an angular drive attached to the T-type tip that can be rotated quickly.
[Features]
· Can be used to hold various socket sizes.
· 9.5 mm and 12.7 mm types are available.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Basic Specifications

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 9.5
  • 12.7
  • Clear
Insertion Angle (Shaft measurement when electric drill) (Inch)

Refine by

  • 1/2
  • 3/8
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 260
  • 300
  • Clear
Trusco Code

Refine by

  • 122-1051
  • 212-0534
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
203
9.5
3/8
260
212-0534
12 Day(s)
451,625 IDR

Part Number : 203
Days to Ship 12 Day(s)
Standard Unit Price 451,625 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    260
  • Trusco Code
    212-0534
  • Mass(g)
    460
303
12.7
1/2
300
122-1051
1 Day(s)
567,692 IDR

Part Number : 303
Days to Ship 1 Day(s)
Standard Unit Price 567,692 IDR

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    300
  • Trusco Code
    122-1051
  • Mass(g)
    655