(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Snap Ring Pliers Set of 4

Snap Ring Pliers Set of 4

Standard Unit Price:
1,909,772 IDR
Days to Ship :
12 Day(s) or more

[Features]
· A 4-piece set of conventional-type snap ring pliers that have already permeated the market.
· Design: Basic snap ring pliers which satisfy the acceptable basic performance in the marketplace.
· The tip is precision machined to enable work at high speed.
· Maintains accuracy, even during tightening, and does not bend.
· Application: Used with snap rings for bore hole insertion/removal and axle installation/removal.
· Weight: 680 g.
· A set of 2 pieces each of snap ring pliers for holes and shafts.

Basic Specifications

  • Product Category
    Pliers
  • Pliers Type
    Snap Ring Pliers
  • Body / Option
    Main Body
  • Weight(g)
    680
  • Set Content
    For Holes: Z3301B (12-25), Z3301B (19-60), For Shafts: Z3401S (10-25), Z3401S (19-60), 1 Each
  • Features
    Basic snap ring pliers recognized in the market as being capable of performing basic tasks. The tips have a precision finish allowing work to be done quickly. Does not bend, and maintains precision even when used for tightening. To be used for removal or insertion of snap rings through inner diameter holes, or fitting and removal of snap rings onto wheel shafts.

Catalog

Japanese Only
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
12 Day(s) or more
1,909,772 IDR

Part Number : Z99000401
Days to Ship 12 Day(s) or more
Standard Unit Price 1,909,772 IDR

Specificationtitle

  • Product Category
    Pliers
  • Pliers Type
    Snap Ring Pliers
  • Body / Option
    Main Body
  • Weight(g)
    680
  • Set Content
    For Holes: Z3301B (12-25), Z3301B (19-60), For Shafts: Z3401S (10-25), Z3401S (19-60), 1 Each
  • Features
    Basic snap ring pliers recognized in the market as being capable of performing basic tasks. The tips have a precision finish allowing work to be done quickly. Does not bend, and maintains precision even when used for tightening. To be used for removal or insertion of snap rings through inner diameter holes, or fitting and removal of snap rings onto wheel shafts.