(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

572 Series, ABS Digimatic Length Measuring Unit SD

572 Series, ABS Digimatic Length Measuring Unit SD

Contributes to correct understanding of the amount of movement of various devices such as electronic and semi-conductor manufacturing equipment and machine tools

PDF

Part Number

Configured Part Number is shown.

SD-30E

 
Part Number
SD-30E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

9,832,143 IDR

1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Product Model Linear Scale (Measuring Unit) Measuring range 300 Detailed Type Lateral, multi-functional type
Instrument error(mm) 0.04 Repeatability(mm) 0.01 Power life Approximately 5000 hours
Response speed(mm/s) Unlimited Minimum amount of display(mm) 0.01 Features Contributes to correctly grasping the travel distance of various devices including electronic and semi-conductor manufacturing equipment and working machines.

Please check the type/dimensions/specifications of the part SD-30E in the 572 Series, ABS Digimatic Length Measuring Unit SD series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)