(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hand Suction Pad, Single A

Hand Suction Pad, Single A

Standard Unit Price:
498,770 IDR
Days to Ship :
1 Day(s)

Handy for transporting refrigerators, furniture, glass sheets, etc.

Basic Specifications

  • Specifications
    • STOCK
  • Adsorption Power(Kg)
    25
  • Suction Surface Size(mm)
    φ12
  • Main Body Size(mm)
    123 x 123 x 104
  • Weight(g)
    472
  • Material
    Body: Aluminum / Lever: Aluminum / Suction Surface: Rubber
  • Features
    Useful for Transporting Things with No Places to Grab onto, Difficult to Move, or Difficult to Lift
  • Supplementary explanation
    Value When Displayed Suction Strength is Used on a Mirror Surface

Catalog

Japanese Only
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
1 Day(s)
498,770 IDR

Part Number : 74481
Days to Ship 1 Day(s)
Standard Unit Price 498,770 IDR

Specificationtitle

  • Adsorption Power(Kg)
    25
  • Suction Surface Size(mm)
    φ12
  • Main Body Size(mm)
    123 x 123 x 104
  • Weight(g)
    472
  • Material
    Body: Aluminum / Lever: Aluminum / Suction Surface: Rubber
  • Features
    Useful for Transporting Things with No Places to Grab onto, Difficult to Move, or Difficult to Lift
  • Supplementary explanation
    Value When Displayed Suction Strength is Used on a Mirror Surface