(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Grass Cutter MUR2500

Grass Cutter MUR2500

Standard Unit Price:
3,287,539 IDR
Days to Ship :
12 Day(s)

[Features]
· Nylon-line-type grass trimmer optimal for gardens with a lot of trees and curbstones, etc.
· Improved resistance against spool tip wearing.
· Automatic line release and cutting.
· One-touch spool removal and easy edge trimming.
· Smooth-sliding one-touch length adjustment up to 240 mm.

Basic Specifications

  • Product Type
    Lawn Mower
  • Cutting Width (mm)
    250
  • Power source type
    Electric type
  • Length (mm)
    1110~1310
  • Pruning Method
    Nylon Cord
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    400
  • Code(m)
    0.3
  • Number of Turns((min-1) [revs/min])
    11000
  • Standard accessories
    Connection Cord with Lock Connector (10 m)/Shoulder Hook Band/Protective Goggles/Spare Nylon Cord 15 m Roll
  • Specifications
    Double Insulation
  • Mass(g)
    2300
  • Current(A)
    3.8
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
3,287,539 IDR

Part Number : MUR2500
Days to Ship 12 Day(s)
Standard Unit Price 3,287,539 IDR

Specificationtitle

  • Product Type
    Lawn Mower
  • Cutting Width (mm)
    250
  • Power source type
    Electric type
  • Length (mm)
    1110~1310
  • Pruning Method
    Nylon Cord
  • Power(V)
    Single-phase 100
  • Power Consumption(W)
    400
  • Code(m)
    0.3
  • Number of Turns((min-1) [revs/min])
    11000
  • Standard accessories
    Connection Cord with Lock Connector (10 m)/Shoulder Hook Band/Protective Goggles/Spare Nylon Cord 15 m Roll
  • Specifications
    Double Insulation
  • Mass(g)
    2300
  • Current(A)
    3.8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)