(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Slim Tough Bit (with Magnet)

Slim Tough Bit (with Magnet)

Standard Unit Price:
340,000 IDR-
Days to Ship :
12 Day(s) or more

[Features]
· Absorb shock when fastening at the tapered torsion part.

Basic Specifications

  • Tip Type
    Plus (+)
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Included
  • Applicable Model Impact Screwdriver
    All models
  • Applicable Model Other
    Rechargeable Screwdriver Drill, Screwdriver Drill, Screwdriver, Rechargeable Vibrating Screwdriver Drill All Models
  • Features
    Prevents crushing screw head when blade is folded. For tightening tapping screws and long, coarse threads.
Part Number
Total Length(mm)

Refine by

  • 85
  • 110
  • Clear
Number of Packages

Refine by

  • 3
  • 6
  • 10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
85
6
Quote
575,385 IDR

Part Number : A-50968
Days to Ship Quote
Standard Unit Price 575,385 IDR

Specificationtitle

  • Tip Type
    Plus (+)
  • Total Length(mm)
    85
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Included
  • Number of Packages
    6
  • Applicable Model Impact Screwdriver
    All models
  • Applicable Model Other
    Rechargeable Screwdriver Drill, Screwdriver Drill, Screwdriver, Rechargeable Vibrating Screwdriver Drill All Models
  • Features
    Prevents crushing screw head when blade is folded. For tightening tapping screws and long, coarse threads.
85
10
Quote
915,385 IDR

Part Number : A-50974
Days to Ship Quote
Standard Unit Price 915,385 IDR

Specificationtitle

  • Tip Type
    Plus (+)
  • Total Length(mm)
    85
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Included
  • Number of Packages
    10
  • Applicable Model Impact Screwdriver
    All models
  • Applicable Model Other
    Rechargeable Screwdriver Drill, Screwdriver Drill, Screwdriver, Rechargeable Vibrating Screwdriver Drill All Models
  • Features
    Prevents crushing screw head when blade is folded. For tightening tapping screws and long, coarse threads.
110
3
12 Day(s)
340,000 IDR

Part Number : A-50980
Days to Ship 12 Day(s)
Standard Unit Price 340,000 IDR

Specificationtitle

  • Tip Type
    Plus (+)
  • Total Length(mm)
    110
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Included
  • Number of Packages
    3
  • Applicable Model Impact Screwdriver
    All models
  • Applicable Model Other
    Rechargeable Screwdriver Drill, Screwdriver Drill, Screwdriver, Rechargeable Vibrating Screwdriver Drill All Models
  • Features
    Prevents crushing screw head when blade is folded. For tightening tapping screws and long, coarse threads.
110
6
12 Day(s)
653,846 IDR

Part Number : A-50996
Days to Ship 12 Day(s)
Standard Unit Price 653,846 IDR

Specificationtitle

  • Tip Type
    Plus (+)
  • Total Length(mm)
    110
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Included
  • Number of Packages
    6
  • Applicable Model Impact Screwdriver
    All models
  • Applicable Model Other
    Rechargeable Screwdriver Drill, Screwdriver Drill, Screwdriver, Rechargeable Vibrating Screwdriver Drill All Models
  • Features
    Prevents crushing screw head when blade is folded. For tightening tapping screws and long, coarse threads.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)