(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Industrial B Type Bit No.N Torx Bit No.N Tamper-proof/Torx Bit

Industrial B Type Bit No.N Torx Bit No.N Tamper-proof/Torx Bit

For Torx screws, which are widely used in the automotive field. The shape creates a round hole to prevent tampering.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NT20H100

 
Part Number
NT20H100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

54,100 IDR

10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Tip Type Torx Type (Hexalobular) shank diameter(mm) 5 Overall Length(mm) 100
Single Product Set Product Single Item Presence of magnet at the blade tip NA Whether there is a double-end function NA
Blade Tip Size(mm) 3.84 Blade Tip Length L1(mm) 7.5 Shaft Diameter (d2)(mm) 5
Shaft Diameter (d1)(mm) 4.14 Blade Tip (No.) T20H JAN Code 4907587062475
Trusco Code 828-7414 Features For Torx screws, which are widely used in the automotive field. The shape creates a round hole to prevent tampering.

Please check the type/dimensions/specifications of the part NT20H100 in the Industrial B Type Bit No.N Torx Bit No.N Tamper-proof/Torx Bit series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)