(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Drills GTD6026

Air Drills GTD6026

Capable of quickly drilling various small diameter holes. Compact, lightweight adjustment valve & silencer included for comfortable working. With Silencer Device / Rear Exhaust

Part Number

Configured Part Number is shown.

GTD6026

Part Number
GTD6026
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,100,645 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Drill Chuck capacity(mm) 6 Driling Iron Plate φ(mm) 6
Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(min-1) 2600 Overall Length(mm) 163
JAN Code 4907587305732 Mass(g) 830 Features Capable of quickly drilling various small diameter holes. Compact, lightweight adjustment valve & silencer included for comfortable working. Silencer included / rear exhaust.
Hose fitting Rc1/4 Application Air Hose Inner Diameter(mm) 6.35 Accessory / Outlet BPB-2
Accessory / Chuck Handle Air Consumption Amount(m3/min) 0.2

Please check the type/dimensions/specifications of the part GTD6026 in the Air Drills GTD6026 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)