(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Decelerating Torque Control Air Driver GTS4TFG

Decelerating Torque Control Air Driver GTS4TFG

[Features]
· Bit stop-ball type.
· With push start / silencer device / rear exhaust.
· Torque Spring

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GTS4TFG

 
Part Number
GTS4TFG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

6,848,161 IDR

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Capacity Screw Dimension(mm) 2.0–2.5 Chuck method Bit Stop-Ball Type Bit Socket(mm) 5
Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(rpm) 2,300 Air Consumption Amount(m³/min) 0.28
Ventilation Rear Overall Length(mm) 215 JAN Code 4907587305176
Capability (Nomal Thread)(mm) 2.0–2.5 Starting Push Activation Hose fitting Rc 1/8
Weight(g) 565 Accessory Bit (B36 (+)2 x 70H) Practical Torque Range(N▪m) 0.3–0.8
Application Air Hose Inner Diameter(mm) 6.35 Specifications Torque Spring w/ Sound Suppression Device

Please check the type/dimensions/specifications of the part GTS4TFG in the Decelerating Torque Control Air Driver GTS4TFG series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)